FC-360H3K0T4E20H2BXCDXXSXXXXAXBX

134F2976

Frequency converter
FC-360H3K0T4E20H2BXCDXXSXXXXAXBX
VLT® AutomationDrive FC-(360) 360
3.0 KW / 4.0 HP (T4) 380-480VAC (Three phased)IP20 / Chassis
RFI Class A2 (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB Loadsharing
Standard Control Card (BX) No B Option
Frame: J2
Other options according to Model code

Model code: FC-360H3K0T4E20H2BXCDXXSXXXXAXBX

Product details

Gross weight 4.15 Kilogram
Net weight 4.1 Kilogram
EAN 5710107427314

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 3K0 3.0 KW / 4.0 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop B (B) Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card AX Standard Control Card
B Option BX (BX) No B Option
Frame Size J2 J2
Typecode Part 1 FC-360H3K0T4E20H2BXC
Typecode Part 2 DXXSXXXXAXBX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FALSE
Variant condition (ref. YV00)











01461
360_1
A_OPT_FC-360H3K0T4AX
BR_FC-360H3K0T4B
COT_FC-360H3K0T4C
FC-360
FC-360H3K0T4
H3K0
HDW21_FC-360H3K0T4D
LCP_FC-360H3K0T4X
RFI_FC-360H3K0T4H2
T4
VLT
Variant condition (Purch)











01461
360_1
A_OPT_FC-360H3K0T4AX
BR_FC-360H3K0T4B
COT_FC-360H3K0T4C
FC-360
FC-360H3K0T4
H3K0
HDW21_FC-360H3K0T4D
LCP_FC-360H3K0T4X
RFI_FC-360H3K0T4H2
T4
VLT
STAT NO 01461
Product Hierarchy 87D4527701461
Product View (Default) Global (Standard)
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 4.09
Calculated Package Weight 0.49
Calculated Net Weight [kg] 3.6
Material Net Weight 4.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H3K0T4E20H2BXC
Modelcode02 DXXSXXXXAXBX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality