Enclosure protection in Stainl Steel V2A
134B9425
WEATHER AND SUN PROTECTION HOOD
Weather and sun protection hood in stainless steel V2A, 200 x 180 x 150
mm / 7.87 x 7.1 x 5.9 in
WEATHER AND SUN PROTECTION HOOD
Weather and sun protection hood in stainless steel V2A, 200 x 180 x 150
mm / 7.87 x 7.1 x 5.9 in
Gross weight | 0.89 kg |
Net weight | 0.72 kg |
Volume | 8.287 l |
EAN | 5715253544977 |
Gross weight | 0.89 kg |
Net weight | 0.72 kg |
Volume | 8.287 l |
EAN | 5715253544977 |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Series | 103 |
Frame Size | D1H |
Series | 103 |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Series | 103 |
Frame Size | D1H |
Series | 103 |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Frame Size | D1H |
Options | Enclosure related options |
Options | Enclosure related options |