Wall Sensor ATM2 Temperature

134B9410

OUTSIDE / WET ROOM TEMPERATURE SENSOR ATM2-MB
Calibratable outside temperature sensor ATM2, PT1000 measure temperature
(-50...+150 °C), with Modbus RTU connection, in a resistant IP65 plastic
housing with quick-locking screws and M20 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
Sensor type: PT1000 class B (DIN EN 60751)
Measuring range: – 50...+150°C /-31… +176°F
Deviation: typical ± 0.2 K at +25 °C / ± 77 °F
Zero point offset: ± 10 °C / ± 50 °F
Ambient temperature: Measuring transducer –30...+70 °C /-22… +158°F
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in

Product details

Gross weight 0.245 kg
Net weight 0.16 kg
Volume 1.613 l
EAN 5715253547077

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality