Airflow Sensor 8147 Temp&Humidity&7000Pa

134B9409

DUCT HUMIDITY-, TEMPERATURE- AND PRESSURE SENSORS ±7000PA-MB
Maintenance-free duct sensor covering humidity, temperature and pressure
in one transducer. Microprocessor-controlled with Modbus RTU connection
in a resistant IP65 plastic housing with quick-locking screws and M16
cable gland for cable connection. Including mounting flange to detect
the relative humidity (0…100% RH) and the temperature (–35...+80 °C)
inside a tube, with an exchangeable plastic sinter filter. A
differential air pressure (max. ± 7000 Pa) with connection nozzles for
pressure hose (Ø 6 mm). The duct sensor is applied in a non-aggressive
and dust-free environment and is suitable for installation in ceilings,
ducts and devices. International SI units (default) can be switched to
Imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80°C /-31… +176°F
(temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25°C/+77°F ,
otherwise ± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C / ± 0.4 °F at +77 °F
Pressure range: ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC (± 20%) / 15…36VDC - 24DC <0,2W
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F IP65 plastic housing two
M16 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Product details

Gross weight 0.48 kg
Net weight 0.275 kg
Volume 4.3 l
EAN 5715253547060

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality