Airflow Sensor KFTF Temp & Humidity

134B9407

DUCT HUMIDITY- AND TEMPERATURE SENSORS KFTF-MB
Calibratable duct humidity and temperature sensor KFTF-T3 (± 2.0%) with
Modbus RTU connection, in a resistant IP65 plastic housing with quick-
locking screws and M16 cable gland for cable connection and a plastic
sinter filter (exchangeable). Including mounting flange to detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C) inside
a tube, including various parameters in the humidity measurement. The
duct sensor is applied in a non-aggressive and dust-free environment and
is suitable for installation in ceilings, ducts and devices.
International SI units (default) can be switched to Imperial (via
Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in

Product details

Gross weight 0.385 kg
Net weight 0.23 kg
Volume 4.3 l
EAN 5715253547046

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality