Pressure Sensor 7227 2x7000Pa, Analog

134B9406

DUAL AIR PRESSURE SENSOR ±7000PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Product details

Gross weight 0.395 kg
Net weight 0.185 kg
Volume 2.43 l
EAN 5715253547039

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality