Pressure Sensor 7247T 2x7000Pa & PT1000

134B9402

DUAL AIR PRESSURE SENSOR ±7000PA & ±7000PA-MB
Dual maintenance-free pressure sensor with connection facility for
external Pt1000 sensor (–50...+150°C). Microprocessor-controlled with
Modbus RTU connection in a resistant IP65 plastic housing with quick-
locking screws, connection nozzles for pressure hose (Ø 6 mm) and M16
cable gland for cable connection. International SI units (default) can
be switched to Imperial (via Modbus). Incl. connection set ASD-06 (2 m
connecting hose, two pressure port nipples, screws).
Pressure range: ± 7000 Pa and ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Linearity: < ± 1 % of final value & Temperature drift: ± 0.1 % per °C #
°F
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa / ± 200 inWC
Power: 24VAC (± 20%) <0,2W / 15…36VDC
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with two M16 cable glands & one M12 for
temperature
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Product details

Gross weight 0.415 kg
Net weight 0.2 kg
Volume 2.43 l
EAN 5715253547008

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality