Product details

Gross weight 1.38 kg
Net weight 1.37 kg
Volume 0.312 l
EAN 5715253485409

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI Class A2 (C3)
(H5)Marine,ruggedis RFI A2(C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality