Product details

Gross weight 4.1 kg
Net weight 3.9 kg
Volume 19.006 l
EAN 5715253368641

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter RFI C2
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter RFI C2
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI Class A2 (C3)
(H5)Marine,ruggedis RFI A2(C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality