Product details

Gross weight 3.2 kg
Net weight 3.2 kg
Volume 19.006 l
EAN 5715253368627

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI filter Class A1 / B

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI filter Class A1 / B

SPARE PARTS FC 300 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality