Product details

Gross weight 0.154 kg
Net weight 0.154 kg
Volume 0.94 l

Connections

Connections Connector motor

SPARE PARTS FC 100 SERIES

Frame Size B1

SPARE PARTS FC 200 SERIES

Frame Size B1

SPARE PARTS FC 300 SERIES

Frame Size B1

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B1

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Display (DL) Local Control Panel (LCP)
Enclosure Class (20) IP20
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(5) 380-500/460-500V AC
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T2011
T6022
T5022
T6016
T5016
T5027
T2008
Phase+Mains+Power+Encl T2008C54
T5016C20
T2011C54
T5027C20
T5027C54
T5022C54
T5022C20
T5016C54
Power rating (022) 022
(011) 011
(027) 027
(016) 016
(008) 008
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Class (20) IP20
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T2027
T2016
T2022
T2011
T4022
T6027
T6016
T4027
T4016
T2008
T2006
T6022
T4032
Phase+Mains+Power+Encl T2011C20
T4027C54
T2016C20
T4027C20
T2016C54
T4032C54
T2008C20
T4032C20
T2008C54
T2006C20
T2006C54
T2022C54
T2022C20
T4022C54
T4022C20
T4016C54
T2027C54
T4016C20
T2027C20
T2011C54
Power rating (022) 022
(011) 011
(027) 027
(016) 016
(006) 006
(008) 008
(032) 032
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Class (20) IP20
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4032
T4022
T4016
T4027
Phase+Mains+Power+Encl T4027C54
T4022C54
T4027C20
T4016C54
T4022C20
T4032C54
T4016C20
T4032C20
Power rating (022) 022
(016) 016
(027) 027
(032) 032
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Frame Size B4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality