Product details

Gross weight 1.015 kg
Net weight 1.015 kg
Volume 0.94 l

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 100 SERIES

Frame Size C2

SPARE PARTS FC 200 SERIES

Frame Size C2

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size C2

SPARE PARTS FC 101 SERIES

/Frame Size I8
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size C2

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Frame Size C1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality