Product details

Gross weight 0.34 kg
Net weight 0.34 kg
Volume 0.94 l

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 100 SERIES

Frame Size C1

SPARE PARTS FC 200 SERIES

Frame Size C1

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size C1

SPARE PARTS FC 101 SERIES

/Frame Size I7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size C1
I7

SPARE PARTS FC 131 SERIES

/Frame Size I7
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Frame Size C1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality