Fan assembly 127x127x38 mm coated B4/H6

134B7150

Note: Old material number 130B3701

Product details

Gross weight 0.45 kg
Net weight 0.39 kg
Volume 5.4 l

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Frame Size B4
Phase+Mains+Power T7P37K
T2P18K
T4P37K

SPARE PARTS FC 200 SERIES

Frame Size B4
Phase+Mains+Power T7P37K
T2P18K
T4P37K

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size B4
Phase+Mains+Power T7P30K
T6P30K
T4P30K
T5P30K
T2P15K

SPARE PARTS FC 101 SERIES

/Frame Size H6
Phase+Mains+Power T4P45K
T2P18K
T4P37K

SPARE PARTS FC 103 SERIES

Frame Size B4
Phase+Mains+Power T7P37K
T2P18K
T4P37K

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality