Coated internal fan frame size B1 & B2

134B7134

Note: Old material number 130B3441

Product details

Gross weight 0.102 kg
Net weight 0.102 kg
Volume 1.113 l

Electro Mechanics

Electro Mechanics Internal fan

SPARE PARTS FC 100 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size B2
B1

SPARE PARTS FC 200 SERIES

Frame Size B2
B1

SPARE PARTS FC 300 SERIES

Frame Size B2
B1

SPARE PARTS FC 103 SERIES

Frame Size B2
B1

SPAREPARTS for FC-321

/Frame Size B2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality