Coated internal fan for frame size B1
134B7133
Note: Old material number 130B3440
OBSOLETE: replaced by 134B7134
Note: Old material number 130B3440
OBSOLETE: replaced by 134B7134
Gross weight | 0.192 kg |
Net weight | 0.092 kg |
Volume | 1.113 l |
Gross weight | 0.192 kg |
Net weight | 0.092 kg |
Volume | 1.113 l |
Electro Mechanics | Internal fan |
Electro Mechanics | Internal fan |
Frame Size |
B2 B1 |
Frame Size |
B2 B1 |
Frame Size | B1 |
Frame Size | B1 |
Frame Size | B1 |
Frame Size | B1 |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size | B1 |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size | B1 |