External fan for frame size B2 and I6

134B7131

External fan for frame size B2 and I6

Product details

Gross weight 1.035 kg
Net weight 0.935 kg
Volume 6.25 l
EAN 5715162496381

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
I6

SPARE PARTS FC 200 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2

SPARE PARTS FC 101 SERIES

/Frame Size I6

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2

SPARE PARTS FC 131 SERIES

/Frame Size I6
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality