Fan assembly 172x150x51mm IP21,55

134B6865

Fan assembly 172x150x51mm IP21,55

Product details

Gross weight 2.594 kg
Net weight 2.213 kg
Volume 11.664 dm3

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C2

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C2

SPARE PARTS FC 300 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C2

SPARE PARTS FC 101 SERIES

/Frame Size I8

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C2

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality