Fan assembly 172x150x51mm IP21,55

134B6862

Ext. Fan assembly 172x150x51 mm for C1

Product details

Gross weight 1.45 kg
Net weight 1.34 kg
Volume 6.323 dm3

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

SPARE PARTS FC 200 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

SPARE PARTS FC 101 SERIES

/Frame Size I7

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

SPARE PARTS FC 131 SERIES

/Frame Size I7
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality