Real Time Clock D slot option MCB117

134B6544

The VLT® Real-time clock option MCB 117 option provides advanced data-
logging functionality to the following drives
VLT® HVAC Drive FC 102
VLT® Refrigeration Drive FC 103
VLT® Aqua Drive FC 202
VLT® Automation Drive FC 301/FC 302

Note: This option is compatible only with MK-II control cards & upto 90
KW supporting A,B & C Frames.

Product details

Gross weight 0.28 kg
Net weight 0.25 kg
Volume 3.549 dm3
EAN 5710108898823

ACCESSORIES FC 100 SERIES

Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK18) 0.18 KW / 0.25 HP
8.0 kW(For LD-302 and MLD302)
(N6K0) 6.0 KW (For CDS803/303)
(P3K7) 3.7 KW / 5.0 HP
(P5K5) 5.5 KW / 7.5 HP
(N8K0) 8.0 KW
(P2K2) 2.2 KW / 3.0 HP
(P4K0) 4.0 KW / 5.5 HP
(P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP
(P6K0) 6.0 KW (For CDS803/303)
(P18K) 18.5 KW / 25 HP
(N18K) 18.5 KW / 25 HP
(P7K5) 7.5 KW / 10 HP
(P6K5) 6.5 KW
(N6K5) 6.5 KW
(N7K5) 7.5 KW / 10 HP
(N22K) 22 KW / 30 HP
(P10K) 10 KW
(N10K) 10 KW
(P30K) 30 KW / 40 HP
(PK25) 0.25 KW / 0.33 HP
(P22K) 22 KW / 30 HP
(N90K) 90 KW / 125 HP
(N30K) 30 KW / 40 HP
(P37K) 37 KW / 50 HP
(P15K) 15 KW / 20 HP
(P75K) 75 KW / 100 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N11K) 11 KW / 15 HP
(PK37) 0.37 KW / 0.50 HP
(N75K) 75 KW / 100 HP
(PK75) 0.75 KW / 1.0 HP
(N37K) 37 KW / 50 HP
(N15K) 15 KW / 20 HP
(P55K) 55 KW / 75 HP
(P11K) 11 KW / 15 HP
(PK55) 0.55 KW / 0.75 HP
(P45K) 45 KW / 60 HP

ACCESSORIES FC 103 SERIES

Power Rating 90 KW / 125 HP
1.1 KW / 1.5 HP
0.18 KW / 0.25 HP
5.5 KW / 7.5 HP
3.7 KW / 5.0 HP
4.0 kW / 5.0 HP
2.2 KW / 3.0 HP
3.0 KW / 4.0 HP
1.5 KW / 2.0 HP
18.5 KW / 25 HP
37 KW / 50 HP
15 KW / 20 HP
7.5 KW / 10 HP
75 KW / 100 HP
0.37 KW / 0.50 HP
30 KW / 40 HP
0.25 KW / 0.33 HP
0.75 KW / 1.0 HP
55 KW / 75 HP
22 KW / 30 HP
11 KW / 15 HP
0.55 KW / 0.75 HP
45 KW / 60 HP

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality