MCC107A16KT3U20BEB

134B5465

The new VLT® MCC 107 external filter series is specified specially for
the VLT® Midi Drive FC 280. These filters are designed as footprint
filters, where the filter can be mounted either underneath or next to
the VLT® Midi Drive.

Product details

Gross weight 2.28 kg
Net weight 2.28 kg
Volume 0 l

POWER OPTIONS 280 SERIES

Frame Size K3
Power Size 7.5 kW / 10 HP
Voltage Three phase 380-480 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality