MCC107A12KT3U20BEB

134B5464

The new VLT® MCC 107 external filter series is specified specially for
the VLT® Midi Drive FC 280. These filters are designed as footprint
filters, where the filter can be mounted either underneath or next to
the VLT® Midi Drive.

Product details

Gross weight 1.95 kg
Net weight 1.95 kg
Volume 0 l

POWER OPTIONS 280 SERIES

Frame Size K2
Power Size 3.7 kW / 5.0 HP
5.5 kW / 7.5 HP
4.0 kW / 5.0 HP
3.0 kW / 4.0 HP
Voltage Three phase 380-480 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality