Remote LCP unit, 5m
134B5224
Remote mounting kit for LCP with cover for outdoor mounting with 5 m (16
ft) cable
Remote mounting kit for LCP with cover for outdoor mounting with 5 m (16
ft) cable
Gross weight | 0.93 kg |
Net weight | 0.73 kg |
Dimension | 31X26X9,5CM |
Volume | 0 l |
Gross weight | 0.93 kg |
Net weight | 0.73 kg |
Dimension | 31X26X9,5CM |
Volume | 0 l |
/VLT Series | 321 |
/VLT Series | 321 |
Options | Control related options |
Options | Control related options |