LCP 31 mounting kit
134B0557
With 3m cable, panel mounting bracket,gasket and fastners.To be used on older products with a 10 pole connection.
With 3m cable, panel mounting bracket,gasket and fastners.To be used on older products with a 10 pole connection.
Gross weight | 0.5 kg |
Net weight | 0.2 kg |
Volume | 0.768 l |
Gross weight | 0.5 kg |
Net weight | 0.2 kg |
Volume | 0.768 l |
Options | (AX) No options |
Power Rating |
5.5 kW /7.5 HP 7.5 kW /10 HP 7.5 KW / 10 HP 1.5 kW /2.0 HP 1.1 kW /1.5 HP 3.0 kW /4.0 HP 2.2 kW /3.0 HP 4.0 kW /5.5 HP |
Product Group | (FCM) FCM series |
Series | (106) VLT DriveMotor |
Options | (AX) No options |
Power Rating |
5.5 kW /7.5 HP 7.5 kW /10 HP 7.5 KW / 10 HP 1.5 kW /2.0 HP 1.1 kW /1.5 HP 3.0 kW /4.0 HP 2.2 kW /3.0 HP 4.0 kW /5.5 HP |
Product Group | (FCM) FCM series |
Series | (106) VLT DriveMotor |
Frame Size |
MH2 MH1 MH3 |
Options | No option |
Power Size |
5.5 kW /7.5 HP 7.5 kW /10 HP 7.5 KW / 10 HP 1.5 kW /2.0 HP 0.55 kW /0.75 HP 1.1 kW /1.5 HP 3.0 kW /4.0 HP 4.0 kW /5.5 HP 2.2 kW /3.0 HP 0.75 kW /1.0 HP |
Series | (106) 106 |
Frame Size |
MH2 MH1 MH3 |
Options | No option |
Power Size |
5.5 kW /7.5 HP 7.5 kW /10 HP 7.5 KW / 10 HP 1.5 kW /2.0 HP 0.55 kW /0.75 HP 1.1 kW /1.5 HP 3.0 kW /4.0 HP 4.0 kW /5.5 HP 2.2 kW /3.0 HP 0.75 kW /1.0 HP |
Series | (106) 106 |
Options | Enclosure related options |
Options | Enclosure related options |