Product details

Gross weight 0.5 kg
Net weight 0.19 kg
Volume 0.499 l

Electro Mechanics

Electro Mechanics Fan

Spare Parts DriveMotor FCM 106

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Power Rating 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
Product Group (FCM) FCM series
Series (106) VLT DriveMotor

Spare Parts VLT® DRIVEMOTOR FCP SERIES

Power Size 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
Series (106) 106

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality