FC102-302 MAINT. PKG old E frame large
132Z0138
1QTY 176F8579 FAN ASSY. HEATSINK LARGE E FRAME
2QTY 176F8333 Door/top fan for frame D
1QTY 176F8332 Door fan filter pkg of 10
1QTY 176F8579 FAN ASSY. HEATSINK LARGE E FRAME
2QTY 176F8333 Door/top fan for frame D
1QTY 176F8332 Door fan filter pkg of 10
Gross weight | 17.41 kg |
Net weight | 15.83 kg |
Volume | 0 l |
EAN | 5714853308552 |
Gross weight | 17.41 kg |
Net weight | 15.83 kg |
Volume | 0 l |
EAN | 5714853308552 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T7P630 T4P450 T4P355 T4P400 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P630) 630 KW / 900 HP (P450) 450 KW / 600 HP (P560) 560 KW / 750 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T7P630 T4P450 T4P355 T4P400 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P630) 630 KW / 900 HP (P450) 450 KW / 600 HP (P560) 560 KW / 750 HP |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T7P630 T4P450 T4P355 T4P400 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P630) 630 KW / 900 HP (P450) 450 KW / 600 HP (P560) 560 KW / 750 HP |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size |
E1 E2 |
Mains Voltage |
(4) 380 - 480 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T7P630 T4P450 T4P355 T4P400 |
Power Rating |
(P400) 400 KW / 550 HP (P355) 355 KW / 500 HP (P630) 630 KW / 900 HP (P450) 450 KW / 600 HP (P560) 560 KW / 750 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T5P400 T5P355 T7P500 T5P315 |
Power Rating |
(P500) 500 KW / 650 HP (P400) 400 KW / 550 HP (P315) 315 KW / 450 HP (P355) 355 KW / 500 HP (P560) 560 KW / 750 HP |
Frame Size |
E1 E2 |
Mains Voltage |
(5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7P560 T5P400 T5P355 T7P500 T5P315 |
Power Rating |
(P500) 500 KW / 650 HP (P400) 400 KW / 550 HP (P315) 315 KW / 450 HP (P355) 355 KW / 500 HP (P560) 560 KW / 750 HP |