FC102 Adv.Spare PKG w. s. stop 90kW T4C4

132Z0135

1 Qty 130B1939 Power Card 90kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 130B2451 IGBT Dual 1200V 300A
1 Qty 134B7164 BUSBAR ASSEMBLY FOR IGBT FRAME SIZE C4

Product details

Gross weight 5.6 kg
Net weight 5.6 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size C4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality