FC102 Adv.Spare PKG w/o s. stop 75kWT4C4

132Z0132

1 Qty 130B1938 Power Card 75kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1730 Control Card w/o safe stop for FC-102
3 Qty 130B2451 IGBT Dual 1200V 300A
1 Qty 134B7164 BUSBAR ASSEMBLY FOR IGBT FRAME SIZE C4

Product details

Gross weight 5.6 kg
Net weight 5.6 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (P) E stop(incl Pliz)+ Regen
(B) Brake chopper
(R) Regen Terminals
(S) Regen Term + Brake Chopper
(X) No brake chopper
(M) E stop (incl Pliz Relay)
(N) E stop(incl Pliz)+ Brake
Frame Size C4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality