FC102 St.Spare PKG w. s. stop 75kW T4 C4
132Z0129
1 Qty 130B1938 Power Card 75kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1729 Control Card with safe stop for FC-102
1 Qty 130B1938 Power Card 75kW 400V
3 Qty 130B2449 Thyristor 1600V 220A
1 Qty 134B7165 BUSBAR ASSEMBLY FOR SCR FRAME SIZE C4
1 Qty 134B1729 Control Card with safe stop for FC-102
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Gross weight | 3.1 kg |
Net weight | 3.1 kg |
Volume | 19 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
DrivePro category | Recommended spare part |
Frame Size | C4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (D) Safe Stop + Pilz + Brake (U) Brake chop + Safe stop (E) Safe Stop + Pilz + Regen |
DrivePro category | Recommended spare part |
Frame Size | C4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |