FC102 Adv.Spare PKG w. s. stop 37kW T4C1

132Z0103

1 Qty 130B1827 Power Card 37kW 400V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 130B1884 Dual IGBT Module 1200V 150A
1 Qty 134B7151 BUSBAR KIT FOR INVERTER IN FRAMESIZE C1

Product details

Gross weight 5.2 kg
Net weight 5.2 kg
Volume 19 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality