FC202 Std. Spare Package 315kWT4 w/ Safe

132Z0081

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3139 POWER CARD NO 315kW 380-480V
1 Qty 134B1731 Control Card with safe stop for FC-202

Product details

Gross weight 2.14 kg
Net weight 1.53 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
Frame Size D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality