FC202 Std. Spare Package 132kWT4 no Safe
132Z0066
1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3135 POWER CARD NO 132kW 380-480V
1 Qty 134B1732 Control Card w/o safe stop for FC-202
1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3135 POWER CARD NO 132kW 380-480V
1 Qty 134B1732 Control Card w/o safe stop for FC-202
Gross weight | 2.55 kg |
Net weight | 1.43 kg |
Volume | 0.04 m3 |
Gross weight | 2.55 kg |
Net weight | 1.43 kg |
Volume | 0.04 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size |
D3H D1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Brake - Safe Stop |
(P) E stop(incl Pliz)+ Regen (B) Brake chopper (R) Regen Terminals (S) Regen Term + Brake Chopper (X) No brake chopper (M) E stop (incl Pliz Relay) (N) E stop(incl Pliz)+ Brake |
Frame Size |
D3H D1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
DrivePro category | Recommended spare part |
DrivePro category | Recommended spare part |