FC102-302 Maintenance package C2
132Z0051
1 Qty 134B6865 Fan assembly 172x150x51 mm IP21/54/55
1 Qty 134B6863 Fan assembly 60x60x25 mm trans.card C1/2
1 Qty 134B6864 Fan assembly 60x60x25 mm power card C1/2
1 Qty 134B6865 Fan assembly 172x150x51 mm IP21/54/55
1 Qty 134B6863 Fan assembly 60x60x25 mm trans.card C1/2
1 Qty 134B6864 Fan assembly 60x60x25 mm power card C1/2
Gross weight | 3.17 kg |
Net weight | 3.17 kg |
Volume | 0.204 hl |
Gross weight | 3.17 kg |
Net weight | 3.17 kg |
Volume | 0.204 hl |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size | C2 |
Frame Size | C2 |
Frame Size | C2 |
Frame Size | C2 |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size | C2 |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size | C2 |
Frame Size | C2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 45 KW / 60 HP |
RFI Filter |
(HH) IRM for IT Mains + A1 RFI (Q2) 6 Pulse Power Supply + A2 (S4) 18 Pulse Power Supply +A1 (HJ) NAMUR Terminals + A2 RFI (BE) 12 Pulse + RCD + A2 RFI (Q4) 6 Pulse Power Supply + A1 (HK) NAMUR Terminals + A1 RFI (HL) RCD + NAMUR + A2 RFI (BF) 12 Pulse + RCD + A1 RFI (HM) RCD + NAMUR + A1 RFI (BG) 12 Pulse + IRM + A2 RFI (HN) IRM + NAMUR + A2 RFI (BH) 12 Pulse + IRM + A1 RFI (BJ) 12 Pulse + NAMUR + A2 RFI (HP) IRM + NAMUR + A1 RFI (BK) 12 Pulse + NAMUR + A1 RFI (BL) 12 Pulse+NAMUR+RCD+A2 RFI (BM) 12 Pulse+NAMUR+RCM+A1 RFI (BN) 12 Pulse+NAMUR+IRM+A2 RFI (BP) 12 Pulse+NAMUR+IRM+A1 RFI (C2) 18 Pulse Drive + A2 RFI (HX) No RFI filter (C4) 18 Pulse Drive + A1 RFI (MA) Inv. wo DC Link Ind (MDU) (MB) Inv. w DC Link Ind (MDU) (T2) AFE Power Supply + A2 (T4) AFE Power Supply + A1 LHD - AAF006 filter + A2 RFI LHD - AAF006 filter + A1 RFI (L2) LHD + Class A2 RFI (L4) LHD + Class A1 RFI (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl (H4) RFI filter Class A1 (D2) AFE w/ RFI filter Class A (IX) Inverter Liebherr (TN) (B2) 12 Pulse + Class A2 RFI (B4) 12 Pulse + Class A1 RFI (U2) 12 Pulse Power Supply +A2 (HE) RCD TN/TT Mains+ A2 RFI (HF) RCD TN/TT Mains+ A1 RFI (U4) 12 Pulse Power Supply +A1 (S2) 18 Pulse Power Supply +A2 (HG) IRM for IT Mains + A2 RFI |
Frame Size | C2 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 45 KW / 60 HP |
RFI Filter |
(HH) IRM for IT Mains + A1 RFI (Q2) 6 Pulse Power Supply + A2 (S4) 18 Pulse Power Supply +A1 (HJ) NAMUR Terminals + A2 RFI (BE) 12 Pulse + RCD + A2 RFI (Q4) 6 Pulse Power Supply + A1 (HK) NAMUR Terminals + A1 RFI (HL) RCD + NAMUR + A2 RFI (BF) 12 Pulse + RCD + A1 RFI (HM) RCD + NAMUR + A1 RFI (BG) 12 Pulse + IRM + A2 RFI (HN) IRM + NAMUR + A2 RFI (BH) 12 Pulse + IRM + A1 RFI (BJ) 12 Pulse + NAMUR + A2 RFI (HP) IRM + NAMUR + A1 RFI (BK) 12 Pulse + NAMUR + A1 RFI (BL) 12 Pulse+NAMUR+RCD+A2 RFI (BM) 12 Pulse+NAMUR+RCM+A1 RFI (BN) 12 Pulse+NAMUR+IRM+A2 RFI (BP) 12 Pulse+NAMUR+IRM+A1 RFI (C2) 18 Pulse Drive + A2 RFI (HX) No RFI filter (C4) 18 Pulse Drive + A1 RFI (MA) Inv. wo DC Link Ind (MDU) (MB) Inv. w DC Link Ind (MDU) (T2) AFE Power Supply + A2 (T4) AFE Power Supply + A1 LHD - AAF006 filter + A2 RFI LHD - AAF006 filter + A1 RFI (L2) LHD + Class A2 RFI (L4) LHD + Class A1 RFI (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl (H4) RFI filter Class A1 (D2) AFE w/ RFI filter Class A (IX) Inverter Liebherr (TN) (B2) 12 Pulse + Class A2 RFI (B4) 12 Pulse + Class A1 RFI (U2) 12 Pulse Power Supply +A2 (HE) RCD TN/TT Mains+ A2 RFI (HF) RCD TN/TT Mains+ A1 RFI (U4) 12 Pulse Power Supply +A1 (S2) 18 Pulse Power Supply +A2 (HG) IRM for IT Mains + A2 RFI |
/Frame Size |
C3 C1 |
/Power Rating |
(P37K) 37 KW / 50 HP (N55K) 55 KW / 75 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |
/Frame Size |
C3 C1 |
/Power Rating |
(P37K) 37 KW / 50 HP (N55K) 55 KW / 75 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |