FC102-302 Maintenance package C1
132Z0050
1 Qty 134B6862 Fan assembly 172x150x51 mm IP21/54/55
1 Qty 134B6863 Fan assembly 60x60x25 mm trans.card C1/2
1 Qty 134B6864 Fan assembly 60x60x25 mm power card C1/2
1 Qty 134B6862 Fan assembly 172x150x51 mm IP21/54/55
1 Qty 134B6863 Fan assembly 60x60x25 mm trans.card C1/2
1 Qty 134B6864 Fan assembly 60x60x25 mm power card C1/2
Gross weight | 2 kg |
Net weight | 1.9 kg |
Volume | 19.38 dm3 |
Gross weight | 2 kg |
Net weight | 1.9 kg |
Volume | 19.38 dm3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size | C1 |
Frame Size | C1 |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size | C1 |
DrivePro category |
Maintenance spare part Self-service spare part |
Frame Size | C1 |
Frame Size | C1 |
Frame Size | C1 |
/Power Rating |
(P37K) 37 KW / 50 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |
/Power Rating |
(P37K) 37 KW / 50 HP (P30K) 30 KW / 40 HP (P45K) 45 KW / 60 HP |