FC102 Adv. Spare Package 250kWT4 w/ Safe

132Z0049

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3138 Power Card NO 250kW 380-480V
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 176F3365 IGBT Dual Module 900amp T4/T5 Drive
1 Qty 176F3890 Retofit kit for SCR 176F3860

Product details

Gross weight 13.99 kg
Net weight 12.33 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality