FC102 Adv. Spare Package 200kWT4 w/ Safe

132Z0045

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3137 Power Card NO 200kW 380-480V
1 Qty 134B1729 Control Card with safe stop for FC-102
3 Qty 176F3364 IGBT Dual Module 600amp T4/T5 Drive
3 Qty 176F3859 Rectifier SCR/Diode 320A 1600V

Product details

Gross weight 13.96 kg
Net weight 12.31 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (C) Safe Stop + Pilz Relay
(T) Safe Stop
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(E) Safe Stop + Pilz + Regen
DrivePro category Recommended spare part
Frame Size D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality