FC102 Adv. Spare Package 132kWT4 no Safe

132Z0038

1 Qty 176F3159 Inrush Card NO 110-315kW 400V
1 Qty 176F3135 POWER CARD NO 132kW 380-480V
1 Qty 134B1730 Control Card w/o safe stop for FC-102
3 Qty 176F3363 IGBT DUAL MODULE 600A, T4/T5
3 Qty 176F8318 Rectifier SCR 181A 1600V

Product details

Gross weight 16.15 kg
Net weight 12.63 kg
Volume 0.08 m3

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (P) E stop(incl Pliz)+ Regen
(B) Brake chopper
(R) Regen Terminals
(S) Regen Term + Brake Chopper
(X) No brake chopper
(M) E stop (incl Pliz Relay)
(N) E stop(incl Pliz)+ Brake
DrivePro category Recommended spare part
Frame Size D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality