FC302 Advanced Spare Package 45kW T5 C3

132Z0014

1 Qty 130B1947 Power Card 55kW 500V
3 Qty 130B2550 Inrush SCR/Diode Module 1600V 92A
1 Qty 134B7162 Busbar assembly for SCR frame size C3
1 Qty 134B1726 Control Card for FC-302
3 Qty 130B1885 Dual IGBT Module 1200V 200A
1 Qty 134B7161 BUSBAR ASSEMBLY FOR IGBT FRAME C3

Product details

Gross weight 4 kg
Net weight 3.5 kg
Volume 0 l

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 300 SERIES

DrivePro category Recommended spare part
Frame Size C3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP

SPAREPARTS for FC-321

/Power Rating (P45K) 45 KW / 60 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality