FC302 Standard Spare Package 37kW T5 C3
132Z0011
1 Qty 130B1946 Power Card 45kW 500V
3 Qty 130B2549 Inrush SCR/Diode Module 1600V 72A
1 Qty 134B7162 BUSBAR ASSEMBLY FOR SCR FRAME C3
1 Qty 134B1726 Control Card for FC-302
1 Qty 130B1946 Power Card 45kW 500V
3 Qty 130B2549 Inrush SCR/Diode Module 1600V 72A
1 Qty 134B7162 BUSBAR ASSEMBLY FOR SCR FRAME C3
1 Qty 134B1726 Control Card for FC-302
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Frame Size | C3 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
DrivePro category | Recommended spare part |
Frame Size | C3 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
/Power Rating | (P37K) 37 KW / 50 HP |
/Voltage | Three phase 380-500 VAC |
/Power Rating | (P37K) 37 KW / 50 HP |
/Voltage | Three phase 380-500 VAC |