FC302 Standard Spare Package 75kW T5 C2
132Z0009
1 Qty 130B1849 Power Card 90kW 500V
3 Qty 130B1888 Inrush SCR/Diode Module 1600V 250A
1 Qty 134B7154 BUSBAR KIT FOR RECTIFICER IN FRAME C2
1 Qty 134B1726 Control Card for FC-302
1 Qty 130B1849 Power Card 90kW 500V
3 Qty 130B1888 Inrush SCR/Diode Module 1600V 250A
1 Qty 134B7154 BUSBAR KIT FOR RECTIFICER IN FRAME C2
1 Qty 134B1726 Control Card for FC-302
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Gross weight | 3.5 kg |
Net weight | 3 kg |
Volume | 0 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Recommended spare part |
Frame Size | C2 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
DrivePro category | Recommended spare part |
Frame Size | C2 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P75K) 75 KW / 100 HP |
/Power Rating | (P75K) 75 KW / 100 HP |
/Voltage | Three phase 380-500 VAC |
/Power Rating | (P75K) 75 KW / 100 HP |
/Voltage | Three phase 380-500 VAC |