FC302 Standard Spare Package 30kW T5 C1
132Z0001
1 Qty 130B1845 Power Card 37kW 500V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1726 Control Card for FC-302
1 Qty 130B1845 Power Card 37kW 500V
3 Qty 130B1887 Inrush SCR/Diode Module 1600V 106A
1 Qty 134B7153 BUSBAR KIT FOR RECTIFICER IN FRAME C1
1 Qty 134B1726 Control Card for FC-302
Gross weight | 2.71 kg |
Net weight | 2.24 kg |
Volume | 0 l |
Gross weight | 2.71 kg |
Net weight | 2.24 kg |
Volume | 0 l |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category |
Recommended spare part Spare Part |
DrivePro category |
Recommended spare part Spare Part |
Frame Size | C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
Frame Size | C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
/Power Rating | (P30K) 30 KW / 40 HP |
/Voltage | Three phase 380-500 VAC |
/Power Rating | (P30K) 30 KW / 40 HP |
/Voltage | Three phase 380-500 VAC |