IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

132X9097

iC7 Cooling Module
IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP23/UL Type 1Frame: CM21L
690 V AC Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
Re-configure

Product details

Gross weight 590 Kilogram
Net weight 250 Kilogram
EAN 5715253241920

 

Cabinet Heater +SLXX No
Calculated Gross Weight [kg] 340
Calculated Net Weight [kg] 250
Calculated Package Weight 90
Communication interface, X0 +BBEX No port, no protocol
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Configuration code 01 IC7-60SLLQ69-0076E23
Configuration code 02 F2+AFXX+AGCX+BAMT+BBEX+BF20
Configuration code 03 +CCXX+CDXX+DACM+DBXX+EAXXXXXX+
Configuration code 04 +EGOP+EHEN+EJXX+EL01+SAP1+SCLE
Configuration code 05 +SEDL+SGPC+SIPC+SKXX+SLXX+SM50
Configuration code 06 +VAXX+VBXX
Control panel +BF20 Control Panel 2.8 OPX20
Cooling capacity -0076 76 kW
Cooling capacity 76 KW 76 KW
Cooling connection location +SEDL Drive connect. left base
Cooling module configuration +SAP1 Single-pump
Customer pipe coupling type +SGPC Standard coupling
Customer specific application +DBXX None
Customer-specific label +EJXX None
Customization file package ID +EAXXXXXX No customization
Documentation language +EHEN English
Drive circuit, max. pressure 600KPA 600KPA
Drive circuit, nom. flow 190L/MIN 190L/MIN
Drive circuit, temperature +45C (-30...+55C) +45C (-30...+55C)
Drive pipe coupling type +SIPC Standard coupling
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
EMC category F2 C2 category
Enclosure rating IP23 IP23
Ext. circuit, min. flow 190L/MIN 190L/MIN
Ext. circuit, max. pressure 1000KPA 1000KPA
Ext. circuit, temperature < +38C (-30...+55C) < +38C (-30...+55C)
Extra environmental protection +AGCX Coated boards
Frame designation CM21L CM21L
Frequency Range +SM50 Input frequency 50Hz
Heat exchanger +SCLE Liquid-to-liquid
HELP CHAR 91D53B4712541
Help Counter 1
Input frequency 50 Hz 50 Hz
Input Voltage 3x690VAC 3x690VAC
Language package +EL01 Global
Liquid Heater +SKXX No
Main unit Depth 550MM 550MM
Main unit Height 1900MM 1900MM
Main unit Width 300MM 300MM
Mains voltage 69 690 V AC
Marine construction +AFXX None
Modelcode01 IC7-60SLLQ69-0076E23
Modelcode02 F2+BAMT+BBEX
Modelcode03 +DACM
Modelcode04 +EGOP+EHEN+SAP1+SCLE
Modelcode05 +SEDL+SM50
Option slot C +CCXX None, not upgradable
Option slot D +CDXX None, not upgradable
Product Catalog NO_VIEW NO VIEW
Product category SL System module, liquid-cooled
Product group IC7-60 iC7-60
Product Hierarchy 91D53B4712541
Product series +DACM iC7 Cooling Module
Product software ID +ECXXX Latest released version
Product specific marine cert. +VBXX None
Product type LQ Cooling module (liq. to liq.)
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Protection rating E23 IP23/UL Type 1
Run Number 000092801
Salescode part 1 IC7-60SLLQ69-0076E23 IC7-60SLLQ69-0076E23
Salescode part 2 F2+BAMT+BBEX F2+BAMT+BBEX
Salescode part 3 +DACM +DACM
Salescode part 4 +EGOP+EHEN+SAP1+SCLE +EGOP+EHEN+SAP1+SCLE
Salescode part 5 +SEDL+SM50 +SEDL+SM50
Short circuit current rating SCCR: 50kA SCCR: 50kA
STAT NO 12541
Storage temperature -40...+70C -40...+70C
Technical documentation +EGOP Operating guide
Typecode Part 1 7CM-XXSLLQ69-0076E23F2
Typecode Part 2 -000092801
UL compliance +VAXX No additional approvals
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality