VA20X-3L-0012-4-X+BM25-000084136

132X2574

VACON0020-3L-0012-4-X+QDSB+TQLD
VACON® 20 X
12 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 03 X
Other options according to Model code

Model code: VACON0020-3L-0012-4-X+QDSB+TQLD

Product details

Gross weight 6.7 kg
Net weight 6 kg
Volume 0 l
EAN 5715253173924

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0012 12
Current Description 12 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMNO No Keypad
Additional Equipment A +QDSB OperPanel w MainSwit w 4 sens
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +TQLD Term B QuickLock w 400VAC Bra
Frequency setting +LS50 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU3 Frame 03 X
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20X-3L-0012-4-X+BM25
Typecode Part 2 -000084136
Modelcode01 VACON0020-3L-0012-4-X
Modelcode03 +QDSB+TQLD
Calculated Net Weight [kg] 6
Calculated Gross Weight [kg] 6.7
Dimensions WxHxD [mm] 206 X 376 X 181
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality