Spare part, EV250BW 18/22BE NC, Service kit
132U8018
Product Type: Spare part, Used for product: EV250BW 18/22BE NC, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV250BW 18/22BE NC, Type designation: Service kit, Service kit
Gross weight | 0.141 Kg |
Net weight | 0.077 Kg |
Volume | 0.253 Liter |
EAN | 5715162293058 |
Gross weight | 0.141 Kg |
Net weight | 0.077 Kg |
Volume | 0.253 Liter |
EAN | 5715162293058 |
China RoHS compliance | Out of scope |
Description | Spare part EV250BW 18/22BE NC |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
Armature assembly EV250BW NC Armature tube assembly Compession spring Diaphragm assembly O-ring for armature tube O-ring for coil Screw M4 X 6 Torx T15 Screw M6,0 x 16,0 CS Tension spring EV250B |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250BW 18/22BE NC |
China RoHS compliance | Out of scope |
Description | Spare part EV250BW 18/22BE NC |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
Armature assembly EV250BW NC Armature tube assembly Compession spring Diaphragm assembly O-ring for armature tube O-ring for coil Screw M4 X 6 Torx T15 Screw M6,0 x 16,0 CS Tension spring EV250B |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250BW 18/22BE NC |