Solenoid valve, EV210BW, Function: NC, G, 3/8, 0.550 m³/h, EPDM

132U4400

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.2 Kilogram
Net weight 0.173 Kilogram
Volume 0.253 Liter
EAN 5702428544078

 

Actuator BW
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 70 °C
Ambient temperature max. [°F] 158 °F
Application Closed and Drain
Approval ACS
PZH
RISE
SINTEF
Body material Eco brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Eco brass
Connection size [in] 3/8
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 0.64 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 0 psi
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.55 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Drinking Water&Heating ECO/SS
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 4.5 mm
Orifice size fraction [in] 3/16 in
Packing format Multi pack
Parts Program name EV210BW
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV210BW 4.5BE G 38E NC000
Type EV210BW
Type designation EV210BW 4.5
UK RoHS compliance Out of scope
UNSPSC CODE 40141605

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality