Solenoid valve, EV228BW, Function: UN, G, 1/2, 4.000 m³/h, EPDM
132U2400
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Latching, Number of ways: 2/2
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Latching, Number of ways: 2/2
Gross weight | 0.718 Kilogram |
Net weight | 0.685 Kilogram |
Volume | 3.684 Liter |
EAN | 5702428527743 |
Gross weight | 0.718 Kilogram |
Net weight | 0.685 Kilogram |
Volume | 3.684 Liter |
EAN | 5702428527743 |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Application | Open |
Approval |
ACS PZH RISE SINTEF WRAS |
Approval comments | WRAS (0 – 70°C) |
Body material | Eco brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | UN |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection standard | ISO 228-1 |
Inlet connection type | G |
Inlet Internal/External | Internal |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 4 m³/h |
Max. test pressure [bar] | 25 bar |
Max. test pressure [psig] | 363 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Latching |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Outlet connection standard | ISO 228-1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts Program name | EV228BW |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | EPDM |
Specification key | EV228BW 15BE G 12E UN000 |
Type | EV228BW |
Type designation | EV228BW 15 |
UK RoHS compliance | Out of scope |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Application | Open |
Approval |
ACS PZH RISE SINTEF WRAS |
Approval comments | WRAS (0 – 70°C) |
Body material | Eco brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | UN |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection standard | ISO 228-1 |
Inlet connection type | G |
Inlet Internal/External | Internal |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 4 m³/h |
Max. test pressure [bar] | 25 bar |
Max. test pressure [psig] | 363 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Latching |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Outlet connection standard | ISO 228-1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts Program name | EV228BW |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | EPDM |
Specification key | EV228BW 15BE G 12E UN000 |
Type | EV228BW |
Type designation | EV228BW 15 |
UK RoHS compliance | Out of scope |