Solenoid valve, EV210BW, Function: NO, G, 1/8, 0.08 m³/h, EPDM
132U2101
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2
Gross weight | 0.183 Kilogram |
Net weight | 0.156 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428544214 |
Gross weight | 0.183 Kilogram |
Net weight | 0.156 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428544214 |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 70 °C |
Ambient temperature max. [°F] | 158 °F |
Application | Closed and Drain |
Approval |
ACS PZH RISE SINTEF |
Body material | Eco brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.09 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NO |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.08 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 1.5 mm |
Orifice size fraction [in] | 1/16 in |
Packing format | Multi pack |
Parts Program name | EV210BW |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210BW 1.5BE G 18E NO000 |
Type | EV210BW |
Type designation | EV210BW 1.5 |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141605 |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 70 °C |
Ambient temperature max. [°F] | 158 °F |
Application | Closed and Drain |
Approval |
ACS PZH RISE SINTEF |
Body material | Eco brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.09 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NO |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.08 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 1.5 mm |
Orifice size fraction [in] | 1/16 in |
Packing format | Multi pack |
Parts Program name | EV210BW |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210BW 1.5BE G 18E NO000 |
Type | EV210BW |
Type designation | EV210BW 1.5 |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141605 |