FC-202P75KT4P55H1TGCXXXSXXXXAXB0CXXXXD0

132N6358

Frequency converter
FC-202P75KT4P55H1TGCXXXSXXXXAXB0CXXXXD0

VLT® AQUA Drive FC-202
(P75K) 75 KW / 100 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
(H1) RFI Class A1/B (C1)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, MCB-107 24V DC backup

Other options according to Model code

Model code: FC-202P75KT4P55H1TGCXXXSXXXXAXB0CXXXXD0
Re-configure

Product details

Gross weight 61.28 Kilogram
Net weight 59.44 Kilogram
Volume 228.095 Liter
EAN 5715253104140

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size C2 C2
Typecode Part 1 FC-202P75KT4P55H1TGC
Typecode Part 2 XXXSXXXXAXB0CXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 55 55
Power 110% (NO) [KW] 75 75
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 102 102
Power Loss NO [W] 1384 1384
Power Loss NO [W] 1384 1384
Power Loss HO [W] 1022 1022
Power Loss HO [W] 1022 1022
Continuous Current (NO) [A] 147 147
Intermittent Current (NO) [A] 162 162
Continuous Current (NO) [A] 130 130
Intermittent Current (NO) [A] 143 143
Continuous Current (HO) [A] 106 106
Intermittent Current (HO) [A] 159 159
Continuous Current (HO) [A] 105 105
Intermittent Current (HO) [A] 158 158
Calculated Gross Weight [kg] 62.78
Calculated Net Weight [kg] 59.44
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E102 E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Allowed Plants B901
E101
E102
E103
E104
E105
(B901) Graasten Manufactoring
(E101) Dandenong Distribution
(E102) Derrimut Distribution
(E103) Sydney Distribution
(E104) Brisbane Distribution
(E105) Perth Distribution
Modelcode01 FC-202P75KT4P55H1TGC
Modelcode02 XXXSXXXXAXB0CXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality