FCD302PK55T4B66H1X3FMFCXXXXXANBXXXXXXD0

132N5931

FCD302PK55T4B66H1X3FMFCXXXXXANBXXXXXXD0
VLT® Decentral Drive FCD 302
0.55 kW / 0.75 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. large stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302PK55T4B66H1X3FMFCXXXXXANBXXXXXXD0

Product details

Gross weight 14.2 kg
Net weight 13.9 kg
Volume 39.938 l
EAN 5715253099750

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK55 0.55 kW / 0.75 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 3 Compl. large stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AN Ethernet IP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302PK55T4B66H1X3FMFCXXXXX
Typecode Part 2 ANBXXXXXXD0
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Allowed Plants E104
E105
B901
E101
E102
E103
(E104) Brisbane Distribution
(E105) Perth Distribution
(B901) Graasten Manufactoring
(E101) Dandenong Distribution
(E102) Derrimut Distribution
(E103) Sydney Distribution





Modelcode01 FCD302PK55T4B66H1X3FMFCXXXXX
Modelcode02 ANBXXXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality