IC2-30FA1N02-06A8E20F0+ACXX

132L6112

iC2-30 Frequency converter air cooled
IC2-30FA1N02-06A8E20F0+ACXX
Single-phase 200-240 V AC
6.8 A 1.5 kW/2 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N02-06A8E20F0+ACXX
Re-configure

Product details

Gross weight 1.855 Kilogram
Net weight 1.275 Kilogram
EAN 5714853456550

 

Product series +DAMI iC2-Micro
Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 02 200-240 V AC
Product type 1N Single-phase
Current Rating -06A8 6.8 A
Power Rating 1K5 1.5 kW/2 HP
Protection Rating E20 IP20/Open type
EMC Category F0 C1 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02C MA02c
Modelcode01 IC2-30FA1N02-06A8E20F0
Modelcode02 +ACXX
Calculated Gross Weight [kg] 1.6
Calculated Net Weight [kg] 1.3
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-30FA1N02-06A8E20F0
Typecode Part 2 -000060917
Product Catalog NO_VIEW NO VIEW
Salescode part 1 IC2-30FA1N02-06A8E20F0 IC2-30FA1N02-06A8E20F0
Salescode part 2 +ACXX +ACXX
Configuration code 01 IC2-30FA1N02-06A81K5E20F0
Configuration code 02 +ACXX
HELP CHAR IC
Variant condition (ref. YV00)





12924
BA_IC2-30FA1N02-06A8
BR_IC2-30FA1N02-06A8+ACXX
EMC_IC2-30FA1N02-06A8F0
IC2-30
IC2-3002
IC2_220V
Variant condition (Purch)





12924
BA_IC2-30FA1N02-06A8
BR_IC2-30FA1N02-06A8+ACXX
EMC_IC2-30FA1N02-06A8F0
IC2-30
IC2-3002
IC2_220V
Product View (Default) Global (Standard)
STAT NO 12924
Product Hierarchy 87D45B4612924
Vendor ERR01 Cannot Determine Vendor
Run Number 000060917
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality